IESNA:LM-63-2002
[TEST]P1641460
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-750-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 70CRI 5000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (96) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39452.3
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
9568.7 9236.9 8694.6 8234.4 7856.2 7595.8 7470.9 7463.8 7567.2 7838.4 8241.5 8848.1 9465.3 10103.9 10710.4 
11292.0 11952.0 12683.4 13468.3 14499.4 15387.8 15584.0 14702.8 12476.5 9144.2 6650.3 5230.3 4070.8 3139.6 2015.8 1127.4 
442.4 178.4 53.5 3.6 0.0 0.0 
9568.7 9265.5 8723.2 8238.0 7866.9 7599.3 7463.8 7453.1 7560.1 7820.5 8234.4 8805.2 9461.7 10114.6 10731.8 
11363.3 12087.6 12829.7 13664.5 14670.6 15537.6 15701.7 14881.1 12794.0 9401.1 6782.3 5226.8 4149.3 3246.7 2008.7 1134.5 
456.7 189.1 57.1 3.6 0.0 0.0 
9568.7 9226.2 8701.8 8238.0 7870.5 7613.6 7470.9 7445.9 7524.4 7767.0 8166.6 8719.6 9433.2 10186.0 10920.9 
11666.6 12469.3 13336.3 14253.2 15237.9 16026.4 16151.3 15284.3 13172.2 9654.4 6778.8 5380.2 4302.7 3464.3 2329.7 1316.5 
617.2 314.0 124.9 28.5 3.6 0.0 
9568.7 9322.6 8805.2 8366.4 8016.8 7767.0 7599.3 7542.3 7567.2 7727.8 8070.3 8551.9 9261.9 10054.0 10967.3 
11891.4 12851.1 13871.5 15023.9 16126.3 17139.5 17403.6 16675.7 14981.0 11309.8 7367.4 5572.8 4870.0 4292.0 3467.9 2122.8 
1116.7 692.1 392.5 121.3 3.6 0.0 
9568.7 9340.4 8887.3 8473.4 8134.5 7895.5 7727.8 7624.3 7585.1 7631.4 7824.1 8198.7 8737.5 9479.5 10382.2 
11506.0 12729.8 13928.5 15369.9 16789.9 18520.3 19843.9 20190.0 19251.7 17025.4 11691.6 6529.0 4905.7 4531.1 4352.7 
4056.5 2675.8 1630.5 852.7 303.3 7.1 0.0 
9568.7 9447.4 9055.0 8680.4 8384.2 8155.9 7977.5 7845.5 7767.0 7738.5 7781.3 7949.0 8270.1 8748.2 9472.4 
10350.1 11509.6 12911.7 14474.4 16151.3 18313.3 21042.7 23711.4 25131.3 25035.0 23386.7 18052.9 9447.4 5287.4 4406.2 
4145.7 3703.3 2493.9 1773.2 446.0 14.3 0.0 
9568.7 9508.1 9194.1 8887.3 8648.3 8423.5 8252.2 8123.8 8041.7 7984.7 7988.2 8059.6 8209.4 8480.6 8923.0 
9561.6 10432.1 11520.3 12861.8 14620.7 16615.1 19059.0 22230.7 26661.9 30682.8 32794.9 33055.3 30764.8 23019.2 12729.8 
6304.2 3746.2 2675.8 1805.3 1202.3 128.4 0.0 
9568.7 9550.9 9354.7 9133.5 8944.4 8762.4 8616.1 8519.8 8444.9 8391.4 8391.4 8412.8 8469.9 8587.6 8823.1 
9222.7 9836.3 10731.8 11941.3 13496.8 15441.3 17792.4 20443.3 23251.1 26405.0 31157.3 38096.6 42388.6 41029.3 32591.5 
23240.4 15848.0 9336.8 3582.0 1166.7 214.1 0.0 
9568.7 9547.3 9361.8 9162.0 8976.5 8805.2 8662.5 8569.8 8494.8 8448.5 8444.9 8466.3 8519.8 8623.3 8826.6 
9194.1 9775.7 10628.4 11837.8 13307.8 15259.3 17664.0 20175.7 23008.5 25962.6 30126.2 36983.4 42367.2 41375.4 32984.0 
23550.8 15894.4 9147.7 3382.2 1034.7 217.6 0.0 
9568.7 9600.9 9525.9 9415.3 9319.0 9208.4 9115.6 9072.8 9065.7 9083.5 9104.9 9133.5 9158.4 9208.4 9319.0 
9540.2 9946.9 10631.9 11684.4 13083.0 14877.6 16957.6 19048.3 21060.5 22705.2 24464.2 26822.4 30422.3 32031.4 29013.1 
22619.6 14017.7 5426.6 1166.7 292.6 53.5 0.0 
9568.7 9600.9 9586.6 9575.9 9568.7 9536.6 9540.2 9579.4 9665.1 9775.7 9893.4 9989.7 10078.9 10157.4 10260.9 
10417.9 10699.7 11227.8 12076.9 13397.0 15138.0 17057.5 19226.7 21064.1 22644.6 24118.1 26101.8 28424.4 26779.6 21652.8 
16636.5 10203.8 2968.4 756.4 335.4 149.8 0.0 
9568.7 9600.9 9586.6 9558.0 9536.6 9493.8 9451.0 9443.9 9465.3 9486.7 9501.0 9497.4 9468.8 9447.4 9422.5 
9429.6 9540.2 9814.9 10364.4 11263.4 12694.1 14413.8 16390.3 18202.7 19968.8 21570.7 23582.9 25662.9 23244.0 18152.8 
13461.2 7317.5 1937.3 563.7 274.7 121.3 0.0 
9568.7 9472.4 9415.3 9340.4 9244.1 9104.9 8958.7 8826.6 8716.0 8601.9 8477.0 8327.2 8163.0 7988.2 7817.0 
7638.6 7531.5 7535.1 7685.0 8130.9 8937.2 10146.7 11591.7 12893.9 13982.1 14866.9 15994.3 16590.1 14017.7 10107.5 
5893.9 2055.0 563.7 164.1 60.7 25.0 0.0 
9568.7 9461.7 9254.8 8969.4 8641.1 8220.1 7799.1 7342.5 6892.9 6461.2 5983.1 5501.5 5002.0 4424.0 3874.6 3278.8 
2693.7 2133.5 1637.6 1241.6 977.6 838.4 774.2 770.6 724.3 606.5 463.8 331.8 239.0 178.4 135.6 103.5 71.4 49.9 35.7 28.5 0.0 
9568.7 9361.8 8969.4 8430.6 7824.1 7114.1 6364.9 5654.9 4837.9 4013.7 3186.0 2376.1 1659.0 1166.7 888.4 763.5 692.1 
638.6 581.5 531.6 470.9 417.4 363.9 310.4 256.9 206.9 167.7 139.1 114.2 89.2 71.4 57.1 42.8 35.7 28.5 25.0 0.0 
9568.7 9261.9 8651.8 7899.0 7000.0 6050.9 5016.3 3931.7 2864.9 1901.6 1241.6 963.3 842.0 756.4 681.4 606.5 538.7 
478.1 413.9 360.3 303.3 260.4 221.2 189.1 164.1 139.1 114.2 92.8 78.5 67.8 53.5 42.8 35.7 28.5 25.0 25.0 0.0 
9568.7 9137.0 8309.3 7299.6 6172.2 4952.1 3660.5 2397.5 1459.2 1066.8 927.6 824.2 720.7 631.5 545.9 474.5 410.3 349.6 
303.3 264.0 228.3 199.8 171.3 146.3 121.3 99.9 82.1 71.4 60.7 57.1 46.4 35.7 28.5 25.0 21.4 17.8 0.0 
9568.7 8990.8 8009.6 6832.3 5462.2 4045.8 2561.7 1459.2 1088.2 959.7 842.0 720.7 617.2 524.5 442.4 378.2 328.2 285.4 246.2 
210.5 178.4 153.4 124.9 103.5 89.2 74.9 64.2 57.1 49.9 46.4 46.4 39.2 28.5 25.0 17.8 14.3 0.0 
9568.7 8883.7 7731.3 6404.1 4827.2 3268.1 1812.4 1173.8 1016.8 899.1 763.5 638.6 531.6 442.4 374.6 321.1 278.3 239.0 203.4 
171.3 142.7 117.7 96.3 82.1 67.8 60.7 53.5 49.9 46.4 42.8 42.8 39.2 35.7 25.0 17.8 10.7 0.0 
9568.7 8808.8 7556.5 6111.6 4474.0 2729.3 1441.4 1095.3 970.4 845.6 699.3 574.4 467.4 388.9 331.8 285.4 242.6 206.9 171.3 142.7 
117.7 96.3 78.5 67.8 57.1 49.9 46.4 39.2 39.2 35.7 35.7 32.1 28.5 21.4 14.3 10.7 0.0 
9568.7 8676.8 7438.8 5940.3 4195.7 2486.7 1327.2 1066.8 945.5 817.0 663.6 535.2 435.3 363.9 310.4 264.0 221.2 182.0 149.8 124.9 
99.9 82.1 67.8 53.5 46.4 39.2 35.7 32.1 32.1 28.5 28.5 25.0 21.4 17.8 10.7 7.1 0.0 
9568.7 8651.8 7388.8 5865.4 4149.3 2401.1 1320.1 1066.8 945.5 802.7 663.6 538.7 431.7 360.3 310.4 260.4 217.6 178.4 146.3 121.3 
96.3 78.5 60.7 49.9 42.8 39.2 35.7 32.1 28.5 28.5 25.0 21.4 21.4 14.3 10.7 3.6 0.0 
